Overview
Product Details
Demonstration circuit 716 is a 40V micropower SOT-23 buck regulator featuring the LT3470. The board is optimized for 5V output at up to 200mA load current for a steady state input voltage range of 7V to 40V. The LT3470 hysteretic control scheme allows all of the components to be small, surface mount devices while providing minimum output ripple voltage at all load currents.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
Dc716 - Schematic4/14/2010PDF43K
-
DC716B - Demo Manual4/14/2010PDF122K
-
DC716B - Design Files4/14/2010ZIP2M