Overview
Product Details
Demonstration circuit 519 is a 1.1MHz dual step-down DC/DC switching converter using the LT1940. The LT1940 features fast switching speed, two 1.6A internal power switches, and a wide input voltage range. The demonstration board has two circuits to demonstrate both the small space that the monolithic dual step-down converter can achieve with high currents and a single IC as well as the versatility and maximum power output of the IC. The circuit demonstrating smallest size generates 3.3V at up to 1A and 1.8V at up to 1A output from a 4.8V to 14V input. The larger, more versatile circuit generates 5V at up to 1.4A and 3.3V at up to 1.4A output from a separate 6.8V to 25V input. The two circuits are completely isolated from each other and can be run simultaneously or independently.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC519A - Schematic9/24/2009PDF29K
-
DC519A - Demo Manual9/24/2009PDF561K
-
DC519A - Design File9/24/2009ZIP715K