User Guide
Rev.
0
1
View All
Overview
Features and Benefits
Demonstration Kit DC3080-KIT features LTC4126-ADJ, wireless Li-Ion Charger with 1.2V Step-Down DC/DC Converter. This kit comprises a wireless transmitter DC3081A, a wireless receiver DC3078A and two 6mm application-sized receivers DC3079A.
DC3078A wireless charger receiver incorporates an external trickle charge circuit that reduces the charge current to 1mA when a deeply discharged battery with voltage lower than 2.8V is plugged in. The combination of DC3081A transmitter and DC3078A receiver can charge a single Li-Ion battery at up to10mA with an airgap of 4.0mm to 8.0mm.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC3078A - Schematic3/25/2021PDF94 K
-
DC3079A - Schematic3/25/2021PDF90 K
-
DC3081A - Schematic3/25/2021PDF99 K
-
DC3080A-Kit - Demo Manual (Rev. 0)3/25/2021PDF2 M
-
DC3078A - Design Files3/25/2021ZIP4 M
-
DC3079A - Design Files3/25/2021ZIP3 M
-
DC3081A - Design Files3/25/2021ZIP3 M