User Guide
Rev.
0
1
View All
Overview
Product Details
Demonstration circuit 2665B-A features the LTM4626 μModule® regulator, a high performance, high efficiency step-down regulator. The LTM4626 is a complete DC/DC point-of-load regulator in a thermally enhanced 6.25mm × 6.25mm × 3.87mm BGA package. The LTM4626 has an operating input voltage range of 3.1V to 20V and provides an output current up to 12A. The output voltage is programmable from 0.6V to 5.5V and can be remotely sensed. The stacked inductor design improves thermal dissipation and significantly reduces the package area. Output voltage tracking is available through the TRACK/ SS pin for supply rail sequencing. External clock synchronization is available through the SYNC/MODE pin. For high efficiency at low load currents, select discontinuous current mode (DCM) operation using the MODE jumper (JP7) in less noise sensitive applications. Refer to the LTM4626 data sheet in conjunction with the demo manual for working on or modifying the DC2665B-A.Applicable Parts
Documentation & Resources
-
DC2665B - Schematic3/28/2023PDF129 K
-
DC2665B-A - Demo Manual (Rev. 0)3/28/2023PDF1M
-
DC2665B-A - Design Files3/28/2023ZIP5 M