Overview
Product Details
Demonstration circuit 2599A features the LT8361 in a SEPIC configuration. It operates with a switching frequency of 400kHz and is designed to convert a 4.5V to 48V source to 24V, with up to 600mA output current (depending on input voltage).
The LT8361 can operate with inputs as high as 60V. However, in this demo circuit, the input is limited by the voltage rating of the input capacitors.
The demo board contains a selectable jumper, JP1, to aid in the selection of the desired Sync pin mode of operation. The default setting is Burst Mode® operation.
This layout is optimized for good EMI performance and small solution size. Input and output filters and an optimized power switching loop, comprised of C20 and C21 are necessary to pass CISPR 25 Class 5 emissions, and are added by default. These components can be excluded in applications not requiring noise immunity.
The data sheet gives a complete description of the device, operation and application information. The data sheet must be read in conjunction with this demo manual.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC2599A Schematic9/4/2018PDF102 K
-
DC2599A Demo Board Manual (Rev. 0)8/31/2018PDF400 K
-
DC2599A Design Files9/4/2018ZIP1 M