Overview
Product Details
Demonstration circuit 2478A is a non isolated buck converter featuring the LT8315. The demo board outputs 12V, and maintains tight regulation with a load current from 4mA to 120mA. It is optimized to operate over a wide 19V to 400V DC input voltage range. Output voltage accuracy stays within ±1% over the entire input voltage and load range.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC2478A - Schematics11/20/2017PDF26K
-
DC2478A - Demo Board Manual11/20/2017PDF400K
-
DC2478 - Design Files11/20/2017ZIP949K