Overview
Product Details
Demonstration circuit 2105A is a 500mA output DC/DC power supply. There are two versions: DC2105A-A is a board featuring LTC3630A in the exposed pad MSOP-16 package, with 4V to 76V input range; DC2105A-B is a board featuring LTC3630, with 4V to 65V input range. The LTC3630A operates in a high efficiency Burst Mode® operation and includes internal high and low side switches. The board provides jumper selected output voltages of 1.8V, 3.3V, 5V and an option for additional voltages. LTC3630A has internal soft-start and a provision for increasing soft-start time.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC2105A - Schematic8/13/2013PDF40K
-
DC2105A - Demo Manual8/1/2013PDF306K
-
DC2105A - Design Files8/1/2013ZIP2M