User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Evaluates ADPL20502 in WLP and TDFN package
- 600mV to 5.5V Input Voltage Range
- 2.3V to 5.5V Configurable Output Voltage
- Up to 1A Output Current
- Proven Two-Layer, 1oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
Product Details
The ADPL20502 evaluation board evaluates the ADPL20502 IC in both TDFN and WLP packages. The ADPL20502 is a 600mV to 5.5V Input, 2A Boost Converter with Short-Circuit Protection and True ShutdownTM. The evaluation board operates over an input range of 600mV to 5.5V, depending on load, with 0.9V typical startup with 3kΩ load. The evaluation board provides resistor configurable output voltages from 2.3V to 5.5V. Refer to the ADPL20502 data sheet for output voltage settings. The evaluation boards consist of two application circuits with TDFN and WLP packages electrically isolated from each other.
Getting Started
- ADPL20502EVKIT# evaluation board
- 5.5V, 3A DC power supply
- Electronic load capable of 1A
- Digital Multi-Meter (DMM)