Overview
Product Details
The EVAL-SPoE-KIT-AZ is an IEEE 802.3cg single-pair, power over Ethernet (SPoE) evaluation kit. The kit features the LTC4296-1, 5-Port SPoE power sourcing equipment (PSE) controller, and the LTC9111, SPoE powered device (PD) for evaluation of IEEE 802.3cg Class 10 through 15 SPoE power. The ADIN1100, 10BASE-T1L PHY provides the Ethernet data in the system.
Markets and Technologies
Applicable Parts
Package Contents
EVAL-SPoE-KIT-AZ Kit Contents
- (1) EVAL-LTC4296-1-KIT-AZ
- - EVAL-LTC4296-1-AZ PSE Motherboard
- - EVAL-LTC4296-1-RC-AZ Microcontroller Rider Card
- - Micro B USB Cable
- (1) EVAL-LTC9111-AZ PD Motherboard
- (2) EVAL-10BT1L-SMC-AZ ADIN1100 Media Converter Class 10 through 14 SPoE Shield
- (2) EVAL-10BT1L-SMC-BZ ADIN1100 Media Converter Class 15 SPoE Shield
- (1) 12”, Single Twisted Pair, 18AWG, Cable
- (1) Micro-B USB Cable
Documentation & Resources
-
Serial Communication Classification Protocol (SCCP) with the LTC4296-111/15/2023WIKI
-
EVAL-SPoE-KIT-AZ Evaluation Kit User Guide11/16/2022WIKI
-
EVAL-SPoE-KIT-AZ - Design Files5/26/2023ZIP15 M