Overview
Product Details
This is a board for evaluating the ADV7842 combination Decoder / Digitizer / HDMI Receiver and ADV7511 HDMI Transmitter. It has VGA, Composite, Component, HDMI, and SVideo inputs and HDMI output. There is a Blackfin BF524 on the board which is a controller and can be used for audio processing between input and output. The video and audio bus is jumper-able so any of the parts can be evaluated by themselves or with customer hardware in between. Evaluation software is available.
Customers wishing to order the EVAL-ADV7842-7511 or the EVAL-ADV7842-7511P must be HDMI adopters listed at HDMI.org. Customers wishing to order the EVAL-ADV7842-7511 must also be HDCP licensees.
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            UG-235: User Guide for Advantiv ADV7842/ADV7511 Video Evaluation Board6/29/2015PDF426K
 - 
                                                                
                                                                    
                                                                                                                                            UG-206: ADV7842 Software User Guide3/26/2015PDF7 M
 - 
                                                                
                                                                    
                                                                                                                                            UG-214: ADV7842 Hardware User Guide3/26/2015PDF6M
 - 
                                                                
                                                                    
                                                                                                                                            ADV7842 Design Support Files3/25/2015
 
- 
                                                                    
                                                                        
                                                                                                                                                    ADV7511 Programming Guide3/25/2015PDF
 - 
                                                                    
                                                                        
                                                                                                                                                    ADV7511 Hardware Users Guide3/25/2015PDF
 - 
                                                                    
                                                                        
                                                                                                                                                    ADV7510 to ADV7511 Change Over Guide3/25/2015PDF
 - 
                                                                    
                                                                        
                                                                                                                                                    HDMI-Enabled Designs Using the ADV75113/25/2015PDF
 - 
                                                                    
                                                                        
                                                                                                                                                    ADV7511/ADV7343 Evaluation Layout3/25/2015PDF
 - 
                                                                    
                                                                        
                                                                                                                                                    ADV7511/ADV7343 Evaluation Schematic3/25/2015PDF
 - 
                                                                    
                                                                        
                                                                                                                                                    CEC clock timing register calculator (ADV7511-family)3/25/2015XLS