User Guide
Rev.
A
1
View All
Overview
Features and Benefits
- Input voltage range: −2.0 V to −5.5 V
- Output current range
- ADP7183: 0 mA to −300 mA
- ADP7185: 0 mA to −500 mA
- Output voltage accuracy
- ADP7183: ±2.6%
- ADP7185: ±2.2%
- Operating temperature range: −40°C to +125°C
- Adjustable option voltage set with two external resistors (R1 and R2), VOUT = −0.5 V × (1 + R1/R2)
Product Details
The ADP7183 and ADP7185 evaluation boards demonstrate the functionality of the ADP7183 and ADP7185 series of linear regulators.
Simple device measurements such as line and load regulation, dropout voltage, and ground current can be demonstrated with only a single voltage supply, a voltmeter, an ammeter, and load resistors.
For full details on the ADP7183 and ADP7185 linear regulators, see ADP7183 and ADP7185 data sheet, which must be consulted in conjunction with user guide UG-795 when using these evaluation boards.