Overview
Product Details
This page contains ordering information for the evaluation board used to evaluate the ADF4196 Low Phase Noise, Fast Settling 6 GHz PLL Frequency Synthesizer.
NOTE: An ADF4196 chip needs to be soldered to the EVAL-ADF4193EBZ2 board.
This evaluation board requires an SDP Controller board for connection to the PC. The SDP controller board connects to the PC via USB 2.0. The evaluation board will connect to the SDP controller board. The evaluation board cannot be connected directly to the PC. The evaluation software running on the PC will communicate through the SDP Controller board, to the evaluation board. The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CS1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.
Markets and Technologies
Applicable Parts
System Requirements
- ADF4196 Evaluation Board (EV-ADF4196SD1Z)
- SDP Controller Board
Documentation & Resources
-
UG-476: PLL Software Installation Guide12/21/2018PDF421 K
-
UG-476: PLL Software Installation Guide8/10/2015PDF520 kB
-
UG-536: Evaluating the ADF4193 and ADF4196 Frequency Synthesizers for Phase-Locked Loops3/28/2013PDF443 kB
-
ADF4196 - Design Files11/16/2020ZIP768 K
-
ADF4193 Loop Filter Design Using ADIsimPLL10/20/2015