Overview
Product Details
This page contains ordering information for the evaluation board used to evaluate the ADF4193 Low Phase Noise, Fast Settling PLL Frequency Synthesizer.
This evaluation board requires an SDP Controller board for connection to the PC. The SDP controller board connects to the PC via USB 2.0. The evaluation board will connect to the SDP controller board. The evaluation board cannot be connected directly to the PC. The evaluation software running on the PC will communicate through the SDP Controller board, to the evaluation board. The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CS1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.
Markets and Technologies
Applicable Parts
System Requirements
- ADF4193 Evaluation Board (EV-ADF4193SD1Z or EV-ADF4193SD2Z)
- SDP Controller Board
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            UG-476: PLL Software Installation Guide12/21/2018PDF421 K
- 
                                                                
                                                                    
                                                                                                                                            UG-476: PLL Software Installation Guide8/10/2015PDF520 kB
- 
                                                                
                                                                    
                                                                                                                                            UG-536: Evaluating the ADF4193 and ADF4196 Frequency Synthesizers for Phase-Locked Loops3/28/2013PDF443 kB
- 
                                                                
                                                                    
                                                                                                                                            ADF4193 Design Files11/16/2020ZIP1 M
- 
                                                                
                                                                    
                                                                                                                                            ADF4193 Loop Filter Design Using ADIsimPLL10/20/2015