Overview
Product Details
This page contains evaluation board documentation and ordering information for evaluating the AD9629.
The AD9629-80EBZ is an evaluation board for the AD9629, single 12-bit ADC. This reference design provides all of the support circuitry to operate devices in their various modes and configurations, It is designed to interface directly with the HSC-ADC-EVALCZ data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device’s hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI controller software package is also compatible with this hardware and allows the user to access the SPI programmable features of the AD9629.
The AD9629 data sheet provides additional information related to device configuration and performance and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeed.converters@analog.com.
Applicable Parts
Documentation & Resources
-
Visual Analog5/12/2015
-
AD9266/AD9649/AD9629/AD9609 Schematics8/19/2011PDF190 kB
-
AD9266/AD9649/AD9629/AD9609 Gerber Files8/19/2011ZIP515 kB