Evaluation Software
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                2.1.0
                                                                            
                                                        
                                                        
                                                            
                                                                    6
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
- Simple power connection using 6 V wall adapter and on-board LDO voltage regulators
 - LDOs are easily bypassed for power measurements
 - 5 ac-coupled differential LVDS SMA connectors
 - 7 LVDS differential headers for additional outputs
 - SMA connectors for
2 reference inputs
Charge pump output
Clock distribution input - USB connection to PC
 - Microsoft Windows-based evaluation software with simple graphical user interface
 - On-board PLL loop filter
 - Easy access to digital I/O and diagnostic signals via I/O header
 - Status LEDs for diagnostic signals
 
Product Details
The AD9522-x (hereafter referred to as AD9522) is a very low noise PLL clock synthesizer featuring an integrated VCO, clock dividers, and up to 24 outputs. The AD9522 features automatic holdover and a flexible reference input circuit allowing for very smooth reference clock switching. The AD9522 family also features the necessary provisions for an external VCXO.
The AD9522 evaluation board is a compact, easy to use platform for evaluating all features of the AD9522.
Markets and Technologies
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            AD9522 Schematic (Rev. A)9/17/2012PDF248 K
 
- 
                                                                
                                                                    
                                                                                                                                            UG-077: AD9522-x Evaluation Board User Guide (Rev. 0)1/28/2010PDF927 K
 
- 
                                                                
                                                                    
                                                                                                                                            AD9522-1 Evaluation Board Register Setup9/17/2012
 - 
                                                                
                                                                    
                                                                                                                                            AD9522 Simulation File for the ADIsimCLK9/17/2012
 - 
                                                                
                                                                    
                                                                                                                                            AD9522 Bill of Materials (Rev. A)9/17/2012XLS44 K