Overview
Product Details
AD8368-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the AD8368. Signal input and output SMA connections with a single ended setup is featured. AGC mode is easily setup with pulling the MODE pin low (SW1) and shorting the DETO pin to the GAIN pin (JP4). Setting the output setpoint is achieved by placing resistors R31 and R32 with the proper values. Access to the +5 V/60 mA supply is achieved with clip leads to the VPOS and GND testpoints; it has a range from +4.5 to +5.5 V.
Markets and Technologies
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            AD8368: 800 MHz, Linear-in-dB VGA with AGC Detector Data Sheet (Rev. C)10/19/2007PDF725 K
 
- 
                                                                
                                                                    
                                                                                                                                            AD8368 Gerber Files9/11/2011ZIP260 kB