Overview
Product Details
The evaluation board for the AD5443 contains an SDP connection and software which allows the AD5443 to be controlled from an SDP board.This evaluation board requires an SDP Controller board for connection to the PC. The SDP controller board connects to the PC via USB 2.0. The evaluation board will connect to the SDP controller board. The evaluation board cannot be connected directly to the PC. The evaluation software running on the PC will communicate with the evaluation board through the SDP Controller board.
The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CS1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.
EVAL-AD5443-DBRDZ Stamp SPI Daughter Card. Compact Evaluation Board for the AD5443: 12-Bit Single-Channel Serial Interface Current-output DAC.
The compact evaluation board for the AD5443 is designed to work in conjunction with the uClinux Stamp Board to edit and analize waveforms in a Windows based web server environment.
System Requirements
- Windows XP SP2
- Windows Vista
- Windows 7
- USB 2.0 Port
Documentation & Resources
-
AD5443 Stamp SPI Daughter Card1/17/2024