TSC428
TSC428
PRODUCTIONDual-Power MOSFET Drivers
- Part Models
- 3
- 1ku List Price
- Starting From $3.06
Viewing:
Overview
- Improved Second Source For TSC426/7/8
- Fast Rise and Fall Times: Typically 20ns with 1000pF Load
- Wide Supply Range: VDD= 4.5 to 18 Volts
- Low Power Consumption:
- 7mW with Inputs Low
- 150mW with Inputs High
- TTL/CMOS Input Compatible
- Low ROUT: Typically 4Ω
- MAX626 Is Pin Equivalent to TSC426, DS0026/DS0056
The MAX626/7/8 are dual monolithic power MOSFET drivers designed to translate TTL inputs to high voltage/current outputs. The MAX626 is a dual inverting power MOSFET driver. The MAX627 is a dual non-inverting power MOSFET driver, and the MAX628 contains one inverting section and one non-inverting section. Delay times are nearly independent of VDD {See Typical Operating Characteristics). High current output drivers rapidly charge and discharge the gate capacitance of even the largest power MOSFETs to within millivolts of the supply rail. This produces the power MOSFET's minimum ON resistance. The MAX626/7/8's high speed minimizes power losses in switching power supplies and DC-DC converters.
APPLICATIONS
- Switching Power Supplies
- DC-DC Converters
- Motor Controllers
- Pin Diode Drivers
- Charge Pump Voltage Inverters
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| TSC428CBA+ | Small-Outline IC Narrow (0.15in) | ||
| TSC428CBA+T | Small-Outline IC Narrow (0.15in) | ||
| TSC428MJA/883B | Ceramic Dual-In-Line, Narrow (0.3in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 9, 2025 - 2444 WAFER FAB |
||
| TSC428CBA+ | PRODUCTION | |
| TSC428CBA+T | PRODUCTION | |
| TSC428MJA/883B | PRODUCTION | |
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| TSC428CBA+ | PRODUCTION | |
| TSC428CBA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on TSC428 yet. Have something to say?
Start a Discussion on EngineerZone®