TMCM-1141

RECOMMENDED FOR NEW DESIGNS

Motor mountable stepper motor controller/driver module 9 to 28V, 2A, 256 µSteps, with USB, S/D and RS485 Interface, StallGuard, CoolStep

Viewing:

Overview

Motion Controller
  • Motion profile calculation in real-time
  • On the fly alteration of motor parameters (e.g. position, velocity, acceleration)
  • High performance microcontroller for overall system control and serial communication protocol handling
Bipolar stepper motor driver
  • Up to 256 microsteps per full step
  • High-efficient operation, low power dissipation
  • Dynamic current control
  • Integrated protection
  • stallGuard2™ feature for stall detection
  • coolStep™ feature for reduced power consumption and heat dissipation
Interfaces
  • RS485 2-wire communication interface
  • USB full speed (12Mbit/s) device interface
  • Step/Direction/Enable interface (optically isolated) for external control of driver circuit
  • 4 multipurpose inputs:
    • 3x general-purpose digital inputs
    • (Alternate functions: STOP_L / STOP_R / HOME switch inputs)
    • 1x dedicated analog input
  • 2 general purpose outputs
    • standalone operation or remote controlled operation,
    • program memory (non-volatile) for up to 1024 TMCL commands, and
    • PC-based application development software TMCL-IDE available for free.
Integrated bipolar stepper motor driver
  • Up to 256 microsteps per full step
  • High-efficient operation, low power dissipation (MOSFETs with low RDS(ON))
  • Dynamic current control
  • Integrated protection
  • stallGuard2™ feature for stall detection
  • Automatic load dependent motor current adaptation for reduced power consumption and heat dissipation coolStep™
Software
  • TMCL™
    • standalone operation or remote controlled operation,
    • program memory (non volatile) for up to 1024 TMCL commands, and
    • PC-based application development software TMCL-IDE available for free.
Electrical and mechanical data
  • Supply voltage: +24 V DC nominal (9 to 28 V DC)
  • Motor current: up to 1.1 A RMS / 1.6 A peak (low current range, programmable) or 2A RMS / 2.8A peak (high current range, programmable, new additional range since hardware version 1.3)
TMCM-1141
Motor mountable stepper motor controller/driver module 9 to 28V, 2A, 256 µSteps, with USB, S/D and RS485 Interface, StallGuard, CoolStep
TMCM-1141 TMCM-1141 Block_Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1

TMCL-IDE

Short for Trinamic Motion Control Language-Integrated Development Environment, the TMCL-IDE is an integrated development environment made for developing applications using ADI Trinamic™ modules and chips. The GUI provides tools for easily setting parameters, for visualizing data in real-time, and for developing and debugging stand-alone applications with TMCL.


Hardware Ecosystem

Parts Product Life Cycle Description
Stepper Motors 1
PD-1141 PRODUCTION NEMA 17 smart stepper motor 9 to 28V, 22Ncm, 256 µSteps, with USB andRS485 interface, SensOstep, StallGuard2 and CoolStep
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on TMCM-1141 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed