TMCM-113

Obsolete

OBSOLETE PRODUCT

Viewing:

Overview

Electrical data

  • Supply voltage: +24V DC nominal (+7V to +28.5V DC)
  • Motor current: up to 2.8A RMS (programmable)

Integrated motor (for PD-113-57/60-SE only)

  • Two phase bipolar stepper motor with 2.8A RMS nom. coil current
  • Holding torque with 57mm motor: 0.55Nm, 1.01Nm, 1.26Nm or 1.89Nm
  • Holding torque with 60mm motor: 1.1Nm, 1.65Nm, 2.1Nm or 3.1Nm

Integrated encoder (for -SE option only)

  • Integrated sensOstep™ magnetic encoder (max. 256 increments per rotation) for step-loss detection under all operating conditions

Integrated motion controller

  • Motion profile calculation in real-time (TMC428/429 motion controller)
  • On the fly alteration of motor parameters (e.g., position, velocity, acceleration)

Integrated bipolar stepper motor driver

  • Up to 16 microsteps per full step
  • High-efficient operation, low power dissipation (TMC249 stepper driver with external MOSFETs)
  • Dynamic current control
  • Integrated protection
  • Integrated stallGuard™ for motor stall detection (e.g., elimination of end switches)
  • Integrated chopSync™ for high velocity operation

Interfaces

  • Inputs for reference switches, 2 general purpose inputs and 2 general purpose outputs
  • either RS232 or RS485 serial communication interfaces

Software

  • Available with TMCL™ (both interface options)
  • Stand-alone operation or remote-controlled operation
  • Program memory (non-volatile) for up to 2048 TMCL commands
  • PC-based application development software TMCL-IDE available for free

The TMCM-113-60-SE is an intelligent stepper motor controller and driver module to be mounted directly on a 57/60mm flange QMot stepper motor. This module converts the motor into a compact mechatronic device with bus oriented or stand-alone control. The motor, switches, power and the multi purpose I/Os can be connected with small pluggable connectors. The TMCM-113-60-SE comes with the PC based software development environment TMCL-IDE for the ADI Trinamic Motion Control Language (TMCL™).

Using predefined TMCL™ high level commands like "move to position" or "constant rotation" a rapid and fast development of motion control applications is guaranteed. The TMCM-113-60-SE can be controlled via RS-232 or RS-485. Communication traffic is kept very low since all time critical operations, e.g. ramp calculation are performed onboard. The TMCL™ program can be stored in the on board EEPROM for stand-alone operation. The firmware of the module can be updated via the serial interface. With the StallGuard™ feature it is possible to detect motor overload or motor stall.

Applications

  • Compact single-axis stepper motor solutions
  • Encoder feedback for high reliability operation (-SE option)

TMCM-113
OBSOLETE PRODUCT
TMCM-113-60-SE_white_300dpi TMCM-113-60-SE
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Motor Drivers & Motion Controllers 1
TMCM-1260 RECOMMENDED FOR NEW DESIGNS Motor mountable stepper motor controller/driver module 12 to 54V, 6A, 256 µSteps, SixPoint ramp controller with USB, S/D, CAN and RS485 Interface, StallGuard, CoolStep, StealthChop
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on TMCM-113 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed