TMCM-1021

RECOMMENDED FOR NEW DESIGNS

Stepper motor controller/driver module 9 to 28V, 1.4A, 256 µSteps, with S/D and RS485 Interface, StallGuard, CoolStep and StealthChop

Viewing:

Overview

Highlights
  • Motion profile calculation in real-time
  • On the fly alteration of motor parameters (e.g. position, velocity, acceleration)
  • High performance microcontroller for overall system control and serial communication protocol handling
  • For position movement applications, where larger motors do not fit and higher torques are not required
Bipolar Stepper Motor Driver
  • Up to 256 microsteps per full step
  • High-efficient operation, low power dissipation
  • Dynamic current control
  • Integrated protection
  • stallGuard2™ feature for stall detection
  • coolStep™ feature for reduced power consumption and heat dissipation
Encoder
  • sensOstep™ magnetic encoder (max. 1024 increments per rotation) e.g. for step-loss detection under all operating conditions and positioning supervision
Interfaces
  • Up to 4 multi-purpose inputs (2 shared with general purpose outputs)
  • 2 general purpose outputs
  • RS485 2-wire communication interface
Software
  • TMCL™: standalone operation or remote controlled operation, program memory (non volatile) for up to 876 TMCL commands, and PC-based application development software TMCL-IDE available for free.
Electrical and mechanical data
  • Supply voltage: +24V DC nominal (9 to 28V DC max.)
  • Motor current: up to 0.7A RMS (low current range, programmable) or 1.4A RMS (high current range, programmable, new additional range since hardware version 1.4)
TMCM-1021
Stepper motor controller/driver module 9 to 28V, 1.4A, 256 µSteps, with S/D and RS485 Interface, StallGuard, CoolStep and StealthChop
TMCM-1021 TMCM-1021 Blockdiagramm
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1

TMCL-IDE

Short for Trinamic Motion Control Language-Integrated Development Environment, the TMCL-IDE is an integrated development environment made for developing applications using ADI Trinamic™ modules and chips. The GUI provides tools for easily setting parameters, for visualizing data in real-time, and for developing and debugging stand-alone applications with TMCL.


Hardware Ecosystem

Parts Product Life Cycle Description
Stepper Motors 1
PD-1021 PRODUCTION Stepper Motor NEMA11 / 28mm 0.06 - 0.12Nm with Controller / Driver up-to 0.7A RMS / 24V DC sensOstep™ Encoder RS485 Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on TMCM-1021 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed