TMCM-102

RECOMMENDED FOR NEW DESIGNS

TMCM-102

Viewing:

Overview

Features

  • 64 times microstepping
  • memory for 2048 TMCL commands
  • automatic ramp generation in hardware
  • on the fly alteration of motion parameters (e.g. position, velocity, acceleration)
  • closed loop for highly dependable drives
  • StallGuard™ for sensorless motor stall detection

Software

  • stand-alone operation using TMCL or remote controlled operation
  • PC-based application development software TMCL-IDE included
  • Optional simple to use ASCII protocol
  • Optional command set similar to IMS483IE

Supported motors

  • two-phase bipolar motors with 1A to 3.5A coil current
  • incremental encoder (2 or 3 channel, single ended)

Electrical data

  • 18V to 55V motor supply voltage
  • up to 3.5A RMS coil current RMS (5A peak)

Interface

  • RS422 or RS232 and CAN without add on-board)
  • Additional interfaces with standard add on-board: RS485 and USB optically isolated inputs for reference and stop switches
  • General purpose analog and digital I/Os

Other

  • connectors for all external signals
  • RoHS compliant
  • The standard adapter provides RS422 /RS232, CAN, RS485 and USB interfaces. Customized solutions are possible also. Please refer to adapter board information
TMCM-102
TMCM-102
TMCM-102-IF_white_cm_300dpi TMCM-102 Block_Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

User Guide 2

Software Manual 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on TMCM-102 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed