TMCM-101

RECOMMENDED FOR NEW DESIGNS

TMCM-101

Viewing:

Overview

Highlights

  • single voltage supply - the integrated switching regulator generates the internal 5V supply
  • screw connectors for motors, power supply and reference switches for fast prototype wiring
  • all 16 general purpose analog or digital I/Os of the TMCM-101 supported
  • screw holes for reliable mounting beyond prototyping
  • compact size (80 mm x 60 mm)
  • supply voltage range of 15V to 28.5V
  • Up to 3A coil current RMS (4.2A peak)
  • StallGuardTM for reference search
  • single slot for TMCM-101 controller and driver module

The TMCM-101 is a single axis 2-phase stepper motor controller and driver module. The built in encoder feedback makes it an optimum solution for high-reliability drives. It provides a complete motion control solution at a very small size for embedded applications. The board can be connected to a baseboard or customized electronics with a pin connector. The TMCM-101 comes with the PC based software development environment TMCL-IDE for the ADI Trinamic Motion Control Language (TMCL™). Using predefined TMCL high level commands like "move to position" or "constant rotation" rapid and fast development of motion control applications is guaranteed.

The TMCM-101 can be controlled via the serial UART interface (e.g. using a RS-232 or RS-485 level shifter) or via CAN. Communication traffic is kept very low since all time critical operations, e.g. ramp calculation, are performed on board. The TMCL™ program can be stored in the on-board EEPROM for stand-alone operation. The firmware of the module can be updated via the serial interface. With the optional stallGuard™ feature it is possible to detect motor overload or motor stall. The TMCM-101 is compatible to the TMCM-series of credit card sized module, but has an increased height of 70mm.

Applications

  • fast prototyping of motion control applications with high current stepper motors (e.g., lab use)
  • ad-hoc evaluation of the TMCM-101 module without the need of developing an own PCB
  • BB-101 + TMCM-101 suitable for series production

TMCM-101
TMCM-101
tmcm-101_studio
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

User Guide 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on TMCM-101 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed