TMC8461
LAST TIME BUYOBSOLETE PRODUCT
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- Standard compliant EtherCAT® Slave
- 2 MII Interfaces for external Ethernet PHY
- SPI Process Data Interface (PDI)
- IO Block with 24 Multi-Function I/Os
- Internal 3.3V plus free 5V-24V switch regulator
- 8 High Voltage I/Os (up to 35V, 100mA)
- Multifunction block comprises Watchdog, 4 PWM outputs and Step/Dir generator
- Direct EtherCAT access to external ADCs, stepper motor controllers, etc.
- EtherCAT-P compatible voltage range
The TMC8461 is a complete EtherCAT® Slave Controller optimized for real time. It comprises all blocks required for an EtherCAT slave including two switch regulator power supplies and 35V capable high voltage I/Os for industrial environments. Timer, watchdog, PWM and SPI/ IIC master units allow for enhanced capabilities either in device emulation mode or in combination with an external CPU.
The TMC8461 can also be used in combination with EtherCAT P, allowing for both data and power to be supplied using one single cable. Click here to learn more.
APPLICATIONS
- Factory Automation
- Process Automation
- Communication Modules
- Industrial IoT
- Industry 4.0
- Sensors & Encoders
- Robotics
- Industrial Motion Control
- Building Automation
Documentation
Data Sheet 1
User Guide 1
Evaluation Design File 1
Quality Documentation 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| TMC8461-BA | CSP_BGA |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on TMC8461 yet. Have something to say?
Start a Discussion on EngineerZone®