TMC32NP

Applications

  • Single phase stepper motor driver stage
Viewing:

Overview

SUMMARY

  • N-Channel = V(BR)DSS= 30V : RDS(on)= 0.12 ; ID= 3.1A
  • P-Channel = V(BR)DSS= -30V : RDS(on)= 0.21 ; ID= -2.3A

Other

  • Single SM-8 surface mount package
  • RoHS compliant

Highlights

  • Low on-resistance
  • Fast switching speed
  • Low threshold
  • Low gate drive

TMC32NP is obsolete and not recommended for new designs.

TMC32NP

Applications

  • Single phase stepper motor driver stage
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on TMC32NP yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed