TMC246
PRODUCTIONStepper motor driver 7 to 34V, up to 1.1A with SPI Interface, 64 µSteps
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- High Current up to 1500mA and 1000mA at 105°C
- Voltage Range 7 V to 36 V DC
- 3.3 V or 5 V for digital part
- SPI & External Analogue / Digital Signals
- Microstep Resolution 16 microsteps using internal DACs
- Low Power Dissipation via low RDS-ON power stage
- Protection: overvoltage, overtemperature & short circuit
- Diagnostics: overcurrent, open load, 2 level overtemperature
- StallGuard™ sensorless stall detection and load measurement
- Mixed Decay for smooth motor operation
- Slope Control for reduced electromagnetic emissions
- Current Control for cool motor and driver
- Standby and Shutdown Mode
- Optical Inspectable Package 10x10mm Standard TQFP-44
The TMC246 provides an integrated motor driver solution for Laboratory Automation, Scanners and other automated equipment applications. The device has an integrated microstepping current control and the sensorless stall detection technology StallGuard™ and is intended to drive a bipolar stepper motor. The output driver block consists of low RDSon TrenchFET power MOSFETs configured as full H-bridges to drive the motor windings. The TMC246 is capable of driving up to 1.5A of current from each output (with proper heatsinking). TMC246 is designed for a supply voltage of 7 to 34V. The device has a SPI interface for control and diagnostics.
APPLICATIONS
- Replace Classic Bipolar Driver ICs
- Office Automation
- Printer and Scanner
- Heliostat Controller
- ATM, Cash recycler
- POS
- CCTV, Security
- Antenna Positioning
- Pumps and Valves
- Lab Automation
- Liquid Handling
- Medica
Documentation
Data Sheet 1
Application Note 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| TMC246B-PA | LQFP | ||
| TMC246B-PA-T | LQFP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on TMC246 yet. Have something to say?
Start a Discussion on EngineerZone®