TMC1420

OBSOLETE PRODUCT

Viewing:

Overview

  • N & P-Channel MOSFET Half Bridge Device
  • Simple Drive Requirement
  • Good Thermal Performance
  • IR-reflow and backside heat sink
  • Fast Switching Performance for quick motor reaction
  • PQFN package, 5x6 mm
  • RoHS Compliant and Halogen-Free

The TMC1420 is a dual N & P-channel 40V MOSFET for power conversion and management applications that require high efficiency and power density. The device has a low on-resistance performance and fast switching performance combined with a high energy efficiency and good thermal results.

APPLICATIONS

TMC1420 MOSFETs fit best with ADI TRINAMIC 2-phase bipolar stepper motor drivers:

  • TMC262: up to 4A RMS motor current with 4xTMC1420-LA
  • TMC248: up to 3.5A RMS motor current with 4xTMC1420-LA
  • .TMC249: up to 3.5A RMS motor current with 4xTMC1420-LA

TMC1420
OBSOLETE PRODUCT
TMC1420-LA
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Motor Drivers & Motion Controllers ICs 1
TMC260 PRODUCTION Stepper motor driver 5 to 40V, up to 1.4A with S/D and SPI Interface, 256 µSteps, CoolStep, StallGuard2 and SpreadCycle
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on TMC1420 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed