SI7661
Si7661
PRODUCTIONCMOS Voltage Converters
Inductorless Inverter
- Part Models
- 4
- 1ku List Price
- Starting From $3.72
Viewing:
Overview
- +4.5V to +20V Supply to -4.SV to -20V Output
- Cascaded Voltage Multiplication (VOUT= -n x v•)
- 99.70/o Typical Open Circuit Conversion Efficiency
- Requires Only 2 External Capacitors
- Pin Compatible with the ICL7660
The ICL7662/Si7661 is a monolithic charge pump voltage inverter that will convert a positive voltage in the range of +4.5V to +20V to the corresponding negative voltage of -4.5V to -20V. The ICL 7662/Si7661 provides performance far superior to previous implementations of charge pump voltage inverters by combining low quiescent current with high efficiency. The ICL7662/Si7661 has an oscillator, control circuitry, and 4 power MOS switches on-chip, with the only required external components being two low cost capacitors.
APPLICATIONS
- Inexpensive Negative Supplies
- Data Acquisition Systems
- Up to -20V for Op Amps, and Other Linear Circuits
- Supply Splitter, VOUT = Vs/2
- RS-232 Power Supplies
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| SI7661CSA+ | Small-Outline IC Narrow (0.15in) | ||
| SI7661CSA+T | Small-Outline IC Narrow (0.15in) | ||
| SI7661ESA+ | Small-Outline IC Narrow (0.15in) | ||
| SI7661ESA+T | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| SI7661CSA+ | PRODUCTION | |
| SI7661CSA+T | PRODUCTION | |
| SI7661ESA+ | PRODUCTION | |
| SI7661ESA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| SI7661CSA+T | PRODUCTION | |
| SI7661ESA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on SI7661 yet. Have something to say?
Start a Discussion on EngineerZone®