SDC1742

Obsolete

12-Bit Synchro-to-Digital Converter

Viewing:

Overview

  • Internal Isolation Transformers
  • Military Temperature Range
  • Three Accuracy Options
  • 14-Bit or 12-Bit Resolution
  • High, Continuous Tracking Rate
  • 32-Pin Welded Metal Package
  • Hermetically Sealed
  • Ratiometric Conversion
  • Laser Trimmed - No External Adjustment
  • Three-State Latched Outputs

The SDC1742 is a hybrid 12-bit continuous tracking synchro digital converter. In the core of this hybrid, the conversion process is performed by a monolithic IC manufactured in Analog Devices proprietary BiMOS II process that combines the advantages of CMOS logic and bipolar high accuracy linear circuits on the same chip. Internal isolating micro-transformers are used to provide true isolation of the signal and reference inputs. The 12-bit digital word is in a three-state digital form available in two bytes. Using separate ENABLE inputs for the most significant 8 bits and the least significant 6 or 4 bits not only simplifies multiplexing off more than one device onto a single data bus, but also enables the INHIBIT input to be used without interrupting the operation of tracking loop. The converters are hermetically sealed in a 32-pin welded metal package.

SDC1742
12-Bit Synchro-to-Digital Converter
RDC-SDC1740-1741-1742 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed