SDC1740
Obsolete14-Bit Synchro-to-Digital Converter
Overview
- Internal Isolation Transformers
- Military Temperature Range
- Three Accuracy Options
- 14-Bit or 12-Bit Resolution
- High, Continuous Tracking Rate
- 32-Pin Welded Metal Package
- Hermetically Sealed
- Ratiometric Conversion
- Laser Trimmed - No External Adjustment
- Three-State Latched Outputs
The SDC1740 is a hybrid 14-bit continuous tracking synchro digital converter. In the core of this hybrid, the conversion process is performed by a monolithic IC manufactured in Analog Devices proprietary BiMOS II process that combines the advantages of CMOS logic and bipolar high accuracy linear circuits on the same chip. Internal isolating micro-transformers are used to provide true isolation of the signal and reference inputs. The 14-bit digital word is in a three-state digital form available in two bytes. Using separate ENABLE inputs for the most significant 8 bits and the least significant 6 or 4 bits not only simplifies multiplexing off more than one device onto a single data bus, but also enables the INHIBIT input to be used without interrupting the operation of tracking loop. The converters are hermetically sealed in a 32-pin welded metal package.
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on SDC1740 yet. Have something to say?
Start a Discussion on EngineerZone®