RH3080MK
RH3080MK
PRODUCTIONRadiation Hardened Adjustable 0.9A Single Resistor Low Dropout Regulator
- Part Models
- 1
- 1ku List Price
- Starting From $529.24
Viewing:
Overview
- MIL-PRF-38535 Class V Compliant Dice
- Outputs May be Paralleled for Higher Current and Heat Spreading
- Output Current: 0.9A
- Single Resistor Programs Output Voltage
- 2% Initial Accuracy of SET Pin Current
- Output Adjustable to 0V
- Low Output Noise: 40μVRMS (10Hz to 100kHz)
- Wide Input Voltage Range: 1.2V to 36V
- Low Dropout Voltage: 270mV at 0.5A load current
- <0.005%/V Line Regulation
- Minimum Load Current: 0.6mA
- Stable with 2.2μF Minimum Ceramic Output Capacitor
- Current Limit with Foldback and Overtemperature Protected
Radiation Performance
- Total Ionizing Dose (TID) Tolerance, per TM1019.8, MIL-STD-883:
- 200kRad (Si), per condition A at 50Rads(Si)/sec
- 100kRad (Si), per condition D at 10mRads(Si)/sec
- ELDRS Pass 100kRad(Si)
- Displacement Damage Defect (DDD) up to 1E12 Neutrons/cm2
- Single Event Latchup (SEL) Threshold Linear Energy Transfer (LET) ≥110MeV.cm2/mg at TCASE = 100°C
The RH3080 is a 0.9A low dropout linear regulator with a unique architecture featuring a precision current source and voltage follower which allows the output to be programmed to any voltage between zero and 36V. Multiple regulators can be paralleled to increase total output current and spread heat over a system PC board with no need for heat sinking. The pass transistor collector can be brought out independently of the circuit supply voltage to allow dropout voltage to approach the saturation limit of the pass transistor. A small 2.2μF capacitor on the output with an ESR of less than 0.5Ω is adequate to insure stability. Applications with large output load transients require a larger output capacitor value to minimize output voltage change. Input circuitry insures output safe operating area current limiting and thermal shutdown protection. The rated output current of an RH3080-based part is fixed by internal wire length/resistance. Our dice element evaluations are based on parts rated for 0.9A output current.
Third Party Vendor Availability
Analog Devices partners with third party vendors who assemble and test packaged products with RH Dice inside.
| Part Number | Description | SCD or SMD# |
| MSK5979RH | 0.9A Adjustable, LDO Regulator Split Bias | - |
| MSK5978RH | 0.7A Adjustable, LDO Regulator, Split Bias | - |
| MSK5953RH | Dual 1A Adjustable LDO Regulator, Split Bias | - |
| MSK5980RH | 0.7A Adjustable, LDO Regulator, Split Bias (Replaces MSK5978RH) | - |
| VRG8666 | 1A Adjustable LDO Regulator, Split Bias | View |
| VRG8667 | Dual 1A Adjustable LDO Regulator, Split Bias | View |
| VRG8668 | Dual 1A Adjustable LDO Regulator, Split Bias | View |
Applications
- High Efficiency Linear Regulators
- Constant Voltage/Current Regulators
- Programmable Current Source/Sink
- Space System Power Supplies
- Switching Power Supply Post Regulators
- Very Low Voltage Power Supplies
Documentation
Data Sheet 1
Controlled Drawings 2
Radiation Report 3
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| RH3080MKDICE | DIE |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 30, 2022 - 22_0196 Test Site Transfer of RH, SMD, Class-S, Special Flow, MIL-STD-883 Products from Analog Devices Milpitas to ADGT |
||
| RH3080MKDICE | PRODUCTION | |
|
Oct 5, 2020 - 20_0294 Golden Altos as an Alternate Assembly Plant for Radiation Hardened/ Military Products in TO39 and dies sales. |
||
| RH3080MKDICE | PRODUCTION | |
|
Sep 17, 2020 - 20_0296 ADI Philippines as an Alternate Assembly Plant for Radiation Hardened Products in Cerpak and Die Sales. |
||
| RH3080MKDICE | PRODUCTION | |
|
Jul 13, 2020 - 20_0215 RH3080MK DICE ISET Datasheet Update |
||
| RH3080MKDICE | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- RH3080
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.