Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceRH129
PRODUCTION6.9V Precision Reference
- Part Models
- 1
- 1ku List Price
- Starting From $563.08
Overview
- Reverse Breakdown Current: 30mA
- Forward Current: 2mA
- Operating Temperature Range: –55°C to 125°C
- Storage Temperature Range: –65°C to 150°C
- Lead Temperature (Soldering, 10 sec): 300°C
The RH129 precision reference features excellent stability over a wide range of voltage, temperature and operating current conditions. The device achieves low dynamic impedance by incorporating a high gain shunt regulator around the Zener. The excellent noise performance of the device is achieved by using a buried Zener design which eliminates surface noise usually associated with ordinary Zeners.
The wafer lots are processed to our in-house Class S flow to yield circuits usable in stringent military applications.
Documentation
Data Sheet 1
Controlled Drawings 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| RH129AH | 3-Lead TO-46 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 7, 2024 - 24_0027 Datasheet Update of Electrical Test Requirements for Legacy Space LTC (RH Products) |
||
| RH129AH | ||
|
Aug 30, 2022 - 22_0196 Test Site Transfer of RH, SMD, Class-S, Special Flow, MIL-STD-883 Products from Analog Devices Milpitas to ADGT |
||
| RH129AH | ||
|
Oct 30, 2020 - 20_0325 ADI Philippines as an assembly plant to replace ADI Hillview for Radiation Hardened products in TO5 packages and die sales. |
||
| RH129AH | ||
|
Jul 9, 2019 - 19_0111 Laser Top Mark for TO Metal Can Packages assembled in ADI Hillview |
||
| RH129AH | ||
This is the most up-to-date revision of the Data Sheet.