RH1185
Info: : PRODUCTION
searchIcon
cartIcon

RH1185

Negative Regulator with Adjustable Current Limit

Show More showmore-icon

Info: : PRODUCTION tooltip
Info: : PRODUCTION tooltip
Part Details
Part Models 2
1ku List Price
price unavailable
Features

Absolute Maximum Ratings

  • Input Voltage: 35V
  • Input-Output Differential : 0V
  • FB Voltage: 7V
  • REF Voltage: 7V
  • Output Voltage: 30V
  • Output Reverse Voltage: 2V
  • Operating Ambient Temperature Range: –55°C to 125°C
  • Operating Junction Temperature Range:
    • Control Section: –55°C to 150°C
    • Power Transistor Section: –55°C to 175°C
  • Storage Temperature Range: –65°C to 150°C
  • Thermal Resistance Junction to Case:
    • TO-3 Control Area: 1°C/W
    • Power Transistor: 3°C/W
  • Lead Temperature (Soldering, 10 sec): 300°C
Additional Details
show more Icon

The RH1185AMK is a 3A low dropout regulator with adjustable current limit and remote sense capability. It can be used as a positive regulator with floating input or as a standard negative regulator with grounded input. The output voltage range is 2.5V to 25V, with ±1% accuracy on the internal reference voltage.

The RH1185AMK uses a saturation-limited NPN transistor as the pass element. This structure gives the linear dropout characteristics of a FET pass element with significantly less die area. High efficiency is maintained by using special anti-saturation circuitry that adjusts base drive to track load current.

The on-resistance is typically 0.25Ω. Accurate current limit is programmed with a single 1/8W external resistor, with a range of zero to three amperes. A second, fixed internal limit circuit prevents destructive currents if the programming current is accidentally overranged.

The RH1185AMK has all the protection features of our previous regulators, including power limiting and thermal shutdown.

Third Party Vendor Availability

Analog Devices partners with third party vendors who assemble and test packaged products with RH Dice inside.

Part Number Description
MSK5940-5.0RH 3A Negative Fixed Voltage LDO Regulator
 MSK5940-5.2RH  3A Negative Fixed Voltage LDO Regulator
 MSK5940-10RH  3A Negative Fixed Voltage LDO Regulator
MSK5940-12RH
 3A Negative Fixed Voltage LDO Regulator
MSK5940-15RH 3A Negative Fixed Voltage LDO Regulator 
 VRG8651  1A/3A Dual Positive/Negative Adj. LDO Reg, Thru Hole
VRG8652 1A/3A Dual Positive/Negative Adj. LDO Reg, Surf Mount 
VRG8653 3A Dual Positive/Negative Adj. Regulator, Thru Hole 
VRG8654 3A Dual Positive/Negative Adj. Regulator, Surf Mount 
 VRG863  3A Negative Adjustable Regulator





Part Models 2
1ku List Price
price unavailable

close icon
Documentation

Documentation

Part Model Pin/Package Drawing Documentation CAD Symbols, Footprints, and 3D Models
RH1185AMK
  • HTML
  • HTML
RH1185AMKDICE
  • HTML
  • HTML
Software & Part Ecosystem

Software & Part Ecosystem

Recently Viewed