RH1083M

Obsolete

7.5A Low Dropout Positive Adjustable Regulator

Viewing:

Overview

OBSOLETE PRODUCT Data Sheet For Reference Only

ABSOLUTE MAXIMUM RATINGS
  • Power Dissipation: Internally Limited
  • Input-to-Output Voltage Differential: 30V
  • Operating Junction Temperature Range
  • Control Circuitry: – 55°C to 150°C
  • Power Transistor: – 55°C to 200°C
  • Storage Temperature Range: – 65°C to 150°C
  • Lead Temperature (Soldering, 10 sec.): 300°C
RH1083M
7.5A Low Dropout Positive Adjustable Regulator
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on RH1083M yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed