Not the part you were looking for?
Ask a Question
Submit your question below and we will return the best answer from ADI’s knowledge database:
Other places you can find help
Support
Analog Devices Support Portal is a one-stop shop to answer all your ADI questions.
Visit the ADI Support PageFeatures
- Initial Accuracy: ±2 mV Max
- Temperature Coefficient: 5 ppm/°C Max
- Low Supply Current: 45 µA Max
- Sleep Mode: 15 µA Max
- Low Dropout Voltage
- Load Regulation: 6 ppm/mA
- Line Regulation: 4 ppm/V
- High Output Current: 30 mA
- Short-Circuit Protection
The REF19x series precision band gap voltage references use a patented temperature drift curvature correction circuit and laser trimming of highly stable, thin-film resistors to achieve a very low temperature coefficient and high initial accuracy.
The REF19x series is made up of micropower, low dropout voltage (LDV) devices, providing stable output voltage from supplies as low as 100 mV above the output voltage and consuming less than 45 μA of supply current. In sleep mode, which is enabled by applying a low TTL or CMOS level to the SLEEP pin, the output is turned off and supply current is further reduced to less than 15 μA.
The REF19x series references are specified over the extended industrial temperature range (−40°C to +85°C) with typical performance specifications over −40°C to +125°C for applications, such as automotive.
All electrical grades are available in an 8-lead SOIC package; the PDIP and TSSOP packages are available only in the lowest electrical grade.
APPLICATIONS
- Portable instruments
- ADCs and DACs
- Smart sensors
- Solar powered applications
- Loop-current-powered instruments
Ask a Question
Submit your question below and we will return the best answer from ADI’s knowledge database:
Other places you can find help
Support
Analog Devices Support Portal is a one-stop shop to answer all your ADI questions.
Visit the ADI Support Page{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
- {{newProjectText}} {{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}
REF193
Documentation
Filters
1 Applied
Data Sheet
2
Frequently Asked Question
1
HTML
Documentation
Data Sheet 1
Frequently Asked Question 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
REF193GSZ | 8-Lead SOIC |
|
|
REF193GSZ-REEL | 8-Lead SOIC |
|
- REF193GSZ
- Pin/Package Drawing
- 8-Lead SOIC
- Documentation
- HTML Material Declaration
- HTML Reliablity Data
- CAD Symbols, Footprints, and 3D Models
- Ultra Librarian
- SamacSys
- REF193GSZ-REEL
- Pin/Package Drawing
- 8-Lead SOIC
- Documentation
- HTML Material Declaration
- HTML Reliablity Data
- CAD Symbols, Footprints, and 3D Models
- Ultra Librarian
- SamacSys
Filter by Model
Part Models
Product Lifecycle
PCN
Nov 23, 2010
- 10_0004
Halogen Free Material Change for SOIC Narrow Body Products Assembled at Amkor
REF193GSZ
PRODUCTION
REF193GSZ-REEL
PRODUCTION
Aug 6, 2010
- 10_0187
REF19x Die Coat Change on SOIC models
REF193GSZ
PRODUCTION
REF193GSZ-REEL
PRODUCTION
Filter by Model
Part Models
Product Lifecycle
PCN
Nov 23, 2010
- 10_0004
Halogen Free Material Change for SOIC Narrow Body Products Assembled at Amkor
REF193GSZ
PRODUCTION
REF193GSZ-REEL
PRODUCTION
Aug 6, 2010
- 10_0187
REF19x Die Coat Change on SOIC models
REF193GSZ
PRODUCTION
REF193GSZ-REEL
PRODUCTION