Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceREF01-LTC
PRODUCTIONPrecision Voltage References
- Part Models
- 3
- 1ku List Price
- Starting From $3.47
Overview
- Trimmed Output ±0.3%
- Low Drift—5ppm/°C Typ
- Low Noise—3ppm(P-P)
- High Line Rejection
- Temperature Output—REF-02
- Low Supply Current 1.4mA Max
The REF-01/REF-02 are precision 10V and 5V bandgap references which provide stable output voltages over a wide range of operating conditions. Output voltage is accurate to ±0.3% with a low 5ppm/°C typical temperature coefficient. The REF-01 and REF-02 are excellent choices for applications where low drift, moderate accuracy, low power consumption and low cost are considerations.
The REF-02 includes a temperature output pin which provides a linear voltage proportional to absolute temperature.
For lower drift and higher accuracy references, please see the LT1019 and LT1021 data sheets.
Applications
- A/D and D/A Converters
- Precision Regulators
- Constant Current Sources
- V/F Converters
- Bridge Excitation
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| REF01CN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| REF01EN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| REF01HN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 8, 2024 - 24_0234 Migrating Bottom Trace Code Marking to Top Side Laser Marking for PDIP Package |
||
| REF01CN8#PBF | PRODUCTION | |
| REF01EN8#PBF | PRODUCTION | |
| REF01HN8#PBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
| REF01CN8#PBF | PRODUCTION | |
| REF01HN8#PBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
| REF01CN8#PBF | PRODUCTION | |
| REF01EN8#PBF | PRODUCTION | |
| REF01HN8#PBF | PRODUCTION | |
|
Dec 18, 2023 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
| REF01EN8#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on REF01-LTC yet. Have something to say?
Start a Discussion on EngineerZone®