PD-109

OBSOLETE PRODUCT

Viewing:

Overview

Electrical data

  • 18V to 55V motor supply voltage for highest motor dynamics
  • up to 3.5A RMS nominal motor current

Motor data

  • all PANdrive Motors optimized for 3.0A RMS motor current
  • please also refer to the motor datasheet

Interface

  • RS232, RS485 and step / direction (please request for CAN version)
  • 2 inputs for reference and stop switches
  • 3 general purpose inputs and 1 general purpose output

Features

  • up to 64 times microstepping
  • memory for 2048 TMCL commands
  • automatic ramp generation in hardware
  • on the fly alteration of motion parameters (e.g. position, velocity, acceleration)
  • StallGuard™ for sensorless motor stall detection
  • optically isolated inputs for two general purpose inputs and the disable input
  • dynamic current control

Software

  • stand-alone operation using TMCL or remote controlled operation
  • PC-based application development software TMCL-IDE included

Other

  • Pluggable screw terminal connectors for all external signals
  • RoHS compliant latest from July 1st, 2006

PD-109-57 is obsolete and not recommended for new designs. For new Designs please refer to PD-1160 family.

The PD-109-57 is a full mechatronic solution including a 57mm flange motor (NEMA23). It combines a convenient controller electronic with a range of different motor types. The PD-109-57 offers three motor torque options and can be controlled via RS232 or RS485 interface. The power supply, interface and the multi purpose I/Os can be connected via two pluggable screw connectors. The PD-109-57 comes with the PC based software development environment TMCL-IDE for ADI Trinamic's Motion Control Language (TMCL™).

Using predefined TMCL™ high level commands like "move to position" or "constant rotation" a rapid and fast development of motion control applications is guaranteed. Communication traffic is kept very low since all time critical operations, e.g., ramp calculation are performed onboard. The TMCL™ program can be stored in the on-board EEPROM for stand-alone operation. The firmware of the module can be updated via the serial interface. With the StallGuard feature it is possible to detect motor overload or motor stall.

Applications

  • decentralized mechatronic drive with integrated intelligence
  • high-precision drives with high dynamics and torque

PD-109
OBSOLETE PRODUCT
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

User Guide 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Stepper Motors 1
PD-1160 PRODUCTION NEMA 23 smart stepper motor 9 to 51V, 55Ncm, 256 µSteps, with USB, S/D, CAN and RS485 interface, SensOstep, StallGuard2 and CoolStep
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on PD-109 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed