PD-1060
PRODUCTIONPD-1060
- Part Models
- 4
- 1ku List Price
- price unavailable
Overview
The PD57-1060 and PD60-1060 PANdrive™ familly is a full mechatronic solution including a high torque stepper motor and a motion controller/driver using the new outstanding coolStep™ technology for sensorless load dependent current control. This allows the first time an energy efficient operation of an open-loop stepper motor system. With the advanced stallGuard2™ feature the load of the motor can be detected with high resolution.
The PANdrive™ can be controlled via USB, CAN or RS485 serial interface or by simple Step-/Direction signals. The power supply, interface and the multi purpose I/Os can be connected with JST connectors. The new spreadCycle™ chopper allows highest smoothness and high speed operation. The internal sensOstep™ encoder can be used to detect step loss or to control the target position. It comes with the PC based software development environment TMCL-IDE for the Trinamic Motion Control Language (TMCL™). Using predefined TMCL™ high level commands like „move to position“ or „constant rotation“ a rapid and fast development of motion control applications is guaranteed. Communication traffic is kept very low since all time critical operations, e.g. ramp calculation are performed on board. The TMCL™ program can be stored in the on board EEPROM for stand-alone operation. The firmware of the module can be updated via the serial interface.
Documentation
User Guide 2
Application Note 2
Software Manual 2
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| PD57-2-1060-TMCL | MOD | ||
| PD57-3-1060-TMCL | MOD | ||
| PD60-1-1060-TMCL | MOD | ||
| PD60-2-1060-TMCL | MOD |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 5, 2016 - PCN 2016-01-05 TMCM-1060 BOM Change |
||
| PD57-2-1060-TMCL | ||
| PD57-3-1060-TMCL | ||
| PD60-1-1060-TMCL | ||
| PD60-2-1060-TMCL | ||
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Stepper Motors 1 | ||
| PD-1260 | PRODUCTION | NEMA 23 smart stepper motor 12 to 52V, 55Ncm, 256 µSteps, SixPoint ramp controller with USB, S/D RS485 and CAN interface, SensOstep, StallGuard2 and CoolStep, StealthChop |
Latest Discussions
No discussions on PD-1060 yet. Have something to say?
Start a Discussion on EngineerZone®