MXD1813
MXD1813
ObsoleteLow-Power µP Reset Circuits in 3-Pin SC70/SOT23
Viewing:
Overview
- Precision Monitoring of +2.5V, +3V, +3.3V, and +5V Power-Supply Voltages
- Available in Four Reset Output Configurations
- Factory-Set Reset Threshold Voltages: 2.18V, 2.31V, 2.55V, 2.88V, 3.06V, 4.12V, 4.37V, 4.62V
- ±2.5% Reset Threshold Accuracy Over Temperature
- Fixed Reset Timeout Period: 100ms (min)
- Guaranteed RESET/active-low RESET Valid to VCC = +1V
- Debounced Manual Reset Detect (MXD1813/MXD1818)
- Power-Supply Transient Immunity
- No External Components
- Low Power Consumption (4µA)
- Pin Compatible with DS181_ Products (SOT23)
- 3-Pin SC70 and SOT23 Packages
The MXD1810–MXD1813/MXD1815–MXD1818 family of microprocessor (µP) reset circuits monitor power supplies in µP and digital systems. These devices provide excellent circuit reliability and low cost by eliminating external components and adjustments when used with +2.5V/+3.0V/+3.3V (MXD1815–MXD1818), and +5V (MXD1810–MXD1813) systems.
These circuits assert a reset signal whenever the VCC supply voltage declines below a preset threshold, keeping reset asserted for at least 100ms after VCC rises above the reset threshold. The MXD1813/MXD1818 also keep reset asserted for at least 100ms after the output is momentarily pulled to GND by an external push-button switch.
The MXD1812/MXD1817 have an active-high push-pull RESET output. The MXD1810/MXD1815 (push-pull) and MXD1811/MXD1813/MXD1816/MD1818 (open-drain) have an active-low RESET output. The open-drain devices (MXD1811/MXD1813/MXD1816/MXD1818) have an internal pullup resistor to VCC. The MXD1813/MXD1818 feature a debounced manual reset feature that asserts a reset if the active-low RESET pin is pulled low for more than 1.5µs. When used to initiate manual reset, active-low RESET debounces signals from devices such as mechanical switches. For devices with this feature, the release of the external switch triggers the reset period.
The MXD1810–MXD1813/MXD1815–MXD1818 are guaranteed to output the correct logic state for VCC down to +1V. These ICs provide a reset comparator designed to ignore fast transients on VCC. Reset thresholds are available between +2.18V and +4.62V. These small, low-power (4µA) devices are ideal for use in portable equipment. All are available in space-saving 3-pin SC70 and SOT23 packages, and are specified from -40°C to +105°C.
Applications
- Computers and Controllers
- Critical µP and µC Monitoring
- Intelligent Instruments
- Portable Battery-Powered Equipment
- Printers
- Set-Top Boxes
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MXD1813 yet. Have something to say?
Start a Discussion on EngineerZone®