MX7581
LAST TIME BUYCMOS, 20µs, 8-Bit, 8-Channel Data Acquisition System
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- Fast Conversion Time: 20μsec (MAX161)
- No Missing Codes Over Temperature
- On Chip 8x 8 Dual Port RAM
- Interfaces Directly To Z80/8085/6800
- Ratiometric Capability
- Interleaved DMA Operation
The MAX161 and MX7581 are CMOS single-chip 8-bit, 8-channel data acquisition systems (DAS). Each chip includes an 8-bit A/D converter, 8-channel multiplexer, 8 x 8 dual port RAM with contention logic, and microprocessor compatible I/O logic. When combined with a voltage reference, a complete data acquisition system is produced that interfaces with the majority of microprocessors.
Conversions take place on a continuous, channel sequencing basis using a microprocessor clock or control signal. Data is stored automatically in dual port RAM so that any channel can be read at any time under microprocessor control.
The MAX161 is an enhanced, pin-compatible version of the MX7581. Improvements include faster conversion and interface timing, lower zero error and drift, reduced power dissipation, and availability in military temperature grades. All devices are available in 28 pin DIP and Small Outiline (SO) packages.
Applications
- Automatic Test Equipment
- Data Loggers
- Digital Signal Processing
- Process Control
- Robotics
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MX7581LN+ | PDIP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MX7581 yet. Have something to say?
Start a Discussion on EngineerZone®