Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

MX581

Obsolete

High-Precision, 10V Reference

Viewing:

Overview

  • ±10mV Tolerance (MX581K)
  • Low Tempco—15ppm/°C max (MAX581K)
  • No External Components or Trims
  • Short-Circuit Proof
  • Output Sources and Sinks Current
  • 10mA Output Current
  • Low-Supply Current—1.0mA (max)
  • Three-Terminal Package
MX581
High-Precision, 10V Reference
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MX581 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed