MAXQ7665

16-Bit RISC Microcontroller-Based Smart Data-Acquisition Systems

Provides Analog Accuracy in a Space-Saving, 48-Pin, 7mm x 7mm Package

Viewing:

Overview

  • High-Performance, Low-Power, 16-Bit RISC Core
    • 8MHz Operation, Approaching 1MIPS per MHz
    • Low Power (< 3mA/MIPS, DVDD = +3.3V)
    • 16-Bit Instruction Word, 16-Bit Data Bus
    • 33 Instructions (Most Require Only One Clock Cycle)
    • 16-Level Hardware Stack
    • Three Independent Data Pointers with Automatic Increment/Decrement
  • Program and Data Memory
    • Up to 128KB (64K x 16) Internal Flash
    • 512 Bytes (256 x 16) Internal RAM
  • Smart Analog Peripherals
    • Low-Power, Eight Differential-Channel, 12-Bit, 500ksps ADC
    • Programmable-Gain Amplifier, Software-Selectable Gain:
      • 1V/V, 2V/V, 4V/V, 8V/V, 16V/V, 32V/V
      • 12-Bit DAC with Buffered Voltage Output
    • External References for ADC and DAC
    • Internal (Die) and External Diode Temperature Sensing
  • Timer/Digital I/O Peripherals
    • Full CAN 2.0B Controller
      • 15 Message Centers (256-Byte Dual Port Memory)
      • Programmable Bit Rates from 10kbps to 1Mbps
      • Standard 11-Bit or Extended 29-Bit Identification Modes
      • Two Data Masks and Associated IDs for DeviceNET™, SDS and Other Higher Layer CAN Protocols
      • External Transmit Disable for Autobaud
      • SIESTA Low-Power Mode
      • Wake-Up on CANRXD Edge Transition
    • UART (LIN) with User-Programmable Baud Rate
    • 16 x 16 Hardware Multiplier with 48-Bit Accumulator, Single Clock Cycle Operation
    • Three 16-Bit (or Six 8-Bit) Programmable Timer/Counter/PWM
    • Eight General-Purpose, Digital I/O Pins, with External Interrupt Capability
    • All Interrupts Can Be Used as a Wake-Up
  • Crystal/Clock Module
    • Internal Oscillator for Use with External Crystal
    • On-Chip RC Oscillator Eliminates External Crystal
    • External Clock-Source Operation
    • Programmable Watchdog Timer
  • Power-Management Module
    • Power-On Reset (POR)
    • Power-Supply Supervisor/Brownout Detection for Digital I/O and Digital Core Supplies
    • On-Chip +3.3V, 50mA Linear Regulator
  • JTAG Interface
    • Extensive Debug and Emulation Support
    • In-System Test Capability
    • Flash-Memory-Program Download
    • Software Bootstrap Loader for Flash Programming
  • Ultra-Low-Power Consumption
    • Low-Power, Stop Mode (CPU Shutdown)

The MAXQ7665A–MAXQ7665D smart systems-on-a-chip (SoC) are data-acquisition systems based on a microcontroller (µC). As members of the MAXQ® family of 16-bit, reduced instruction set computing (RISC) µCs, the MAXQ7665A–MAXQ7665D are ideal for low-cost, low-power, embedded applications such as industrial controls, and building automation. The flexible, modular architecture design used in these µCs allows development of targeted products for specific applications with minimal effort.

The MAXQ7665A–MAXQ7665D incorporate a high-performance 16-bit RISC core, a 12-bit 500ksps SAR ADC with a programmable gain amplifier (PGA), and a full CAN 2.0B controller supporting transfer rates up to 1Mbps. These devices include a 12-bit DAC with a buffered voltage output and on-chip oscillator circuitry to operate from an external high frequency (8MHz) crystal. There is also a built-in internal RC oscillator as an alternative to using an external crystal. The MAXQ7665A–MAXQ7665D contain an internal temperature sensor to measure die temperature and a remote temperature-sensor driver. The analog functions and digital I/O are powered from a +5V supply, while the internal digital core is powered from +3.3V, which can be supplied by an on-chip linear regulator. These devices also include a dual power-supply supervisor with reset and a JTAG interface for in-system programming and debugging. The 16-bit RISC µC includes up to 128KB (64K x 16) of flash memory and 512 bytes (256 x 16) of RAM.

The MAXQ7665A–MAXQ7665D are available in a 7mm x 7mm 48-pin TQFN package and are specified to operate from -40°C to +125°C.

Note: Designers must have the following documents to fully use all the features of this device. This data sheet contains pin descriptions, feature overviews, and electrical specifications. Errata sheets contain deviations from published specifications. The user's guides offer detailed information about device features and operation.

 

Applications

  • Industrial Control

MAXQ7665
16-Bit RISC Microcontroller-Based Smart Data-Acquisition Systems
MAXQ7665: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAXQ7665 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed