MAXQ1740

Obsolete

DeepCover Secure Microcontroller for Magnetic Card Reading

Single-Chip Secure Magnetic Stripe Reader Solution with Hardware Cryptography and Secure Key Storage

Viewing:

Overview

  • Core Functionality
    • High-Performance, Low-Power, 16-Bit MAXQ20C RISC Core
    • 6MHz Internal Oscillator (±10%)
    • Up to 12MHz External Crystal Supported
    • 1.7V to 3.6V Operating Voltage
    • 1-Wire® Interface for Debugger and Flash Programming
    • Optimized for C-Compiler
  • Security
    • AES Hardware Accelerators
    • Hardware True Random-Number Generator
    • Self-Destruct Input for Tamper Detection
    • Permanent Loader Lockout Option
    • Code Scrambling
  • Memory
    • 16KB Flash Memory
      • 512 Bytes Memory Page Sectors
      • 1000 Erase/Write Cycles per Sector
    • 1152 Bytes Fast-Wipe NV SRAM, 128 Bytes Usable by Cryptographic Engine
    • 6KB Utility ROM with User-Callable Routines
  • I/O and Peripherals
    • Triple-Track Magnetic Stripe Head Interface
    • Two SPI Communication Ports
    • USART Communication Port
    • Two 16-Bit Timers
    • I²C Communication Port
    • Up to 16 General-Purpose I/O Pins
    • Up to 8 External Interrupt Pins
  • Low Power Consumption
    • 3μA Current in Lowest Power Stop Mode
    • 3.75mA (typ) at 6MHz, 0.8mA (typ) at 1MHz
    • Divided System Clock Modes Available
  • Additional Peripherals
    • On-Chip Power-On/Power-Fail Reset
    • Supply Overvoltage Detection
    • Programmable Watchdog Timer
    • Wake-Up Timer
MAXQ1740
DeepCover Secure Microcontroller for Magnetic Card Reading
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAXQ1740 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed