MAX9972
PRODUCTIONQuad, Ultra-Low-Power, 300Mbps ATE Drivers/Comparators
Low Cost, Low-Power ATE Pin Electronics for Memory, Burn-In, and Structural Automated Test Equipment
- Part Models
- 2
- 1ku List Price
- Starting From $58.85
Overview
- Small Footprint—Four Channels in 0.3in²
- Low-Power Dissipation: 325mW/Channel (typ)
- High Speed: 300Mbps at 3VP-P
- -2.2V to +5.2V Operating Range
- Active Termination (3rd-Level Drive)
- Integrated PMU Switches
- Passive Load
- Low-Leak Mode: 20nA (max)
- Low Gain and Offset Error
The MAX9972 four-channel, ultra-low-power, pin-electronics IC includes, for each channel, a three-level pin driver, a window comparator, a passive load, and force-and-sense Kelvin-switched parametric measurement unit (PMU) connections. The driver features a -2.2V to +5.2V voltage range, includes high-impedance and active-termination (3rd-level drive) modes, and is highly linear even at low voltage swings. The window comparator features 500MHz equivalent input bandwidth and programmable output voltage levels. The passive load provides pullup and pulldown voltages to the device-under-test (DUT).
Low-leakage, high-impedance, and terminate controls are operational configurations that are programmed through a 3-wire, low-voltage, CMOS-compatible serial interface. High-speed PMU switching is realized through dedicated digital control inputs.
This device is available in an 80-pin, 12mm x 12mm body, 0.50mm pitch TQFP with an exposed 6mm x 6mm die pad on the bottom of the package for efficient heat removal. The MAX9972 is specified to operate over the 0°C to +70°C commercial temperature range, and features a die temperature monitor output.
Applications
- Active Burn-In Systems
- DRAM Probe Testers
- Low-Cost Mixed-Signal/System-on-Chip (SoC) Testers
- NAND Flash Testers
- Structural Testers
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX9972ACCS+D | TQFP | ||
| MAX9972ACCS+TD | TQFP |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Automatic Test Equipment (ATE) 5 | ||
| MAX9971 | ||
| MAX9949 | Obsolete | Dual Per-Pin Parametric Measurement Units |
| MAX9951 | Obsolete | Dual Per-Pin Parametric Measurement Units |
| MAX9952 | Obsolete | Dual Per-Pin Parametric Measurement Units |
| MAX9950 | Obsolete | Dual Per-Pin Parametric Measurement Units |