Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

MAX9675

Obsolete

110MHz, 16 x 16 Video Crosspoint Switch with Programmable Gain

Industry's Cost and Performance Leader for 16 x 16 Video Crosspoints with ±5V Operation

Viewing:

Overview

  • 16 x 16 Nonblocking Matrix with Buffered Inputs and Outputs
  • Operates at ±5V Supply
  • Individually Programmable Output Buffer Gain (AV = +1V/V or +2V/V)
  • High-Impedance Output Disable for Wired-OR Connections
  • 0.1dB Gain Flatness to 14MHz
  • -3dB Bandwidth 110MHz
  • -62dB Crosstalk, -110dB Isolation at 6MHz
MAX9675
110MHz, 16 x 16 Video Crosspoint Switch with Programmable Gain
MAX9675: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Crosspoint Switches 4
MAX4355 Obsolete 16x16 Nonblocking Video Crosspoint Switch with I/O Buffers
MAX4357 Obsolete 32 x 16 Nonblocking Video Crosspoint Switch with I/O Buffers
MAX4356 Obsolete 16 x 16 Nonblocking Video Crosspoint Switch with On-Screen Display Insertion and I/O Buffers
MAX4358 Obsolete 32 x 16 Nonblocking Video Crosspoint Switch with On-Screen Display Insertion and I/O Buffers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9675 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed