Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

MAX9674

Obsolete

10-Bit, Programmable Gamma Reference Systems with MTP for TFT LCDs

10-Bit Programmable Gamma Reference Systems with External DAC Reference

Viewing:

Overview

  • DAC Reference Input
  • 12/14/16-Channel Gamma Correction, 10-Bit Resolution
  • VCOM Driver
  • Integrated MTP Memory
  • Programmable VCOM Limits
  • 200mA Peak Current on Gamma Channels
  • 600mA Peak Current on VCOM Channel
MAX9674
10-Bit, Programmable Gamma Reference Systems with MTP for TFT LCDs
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9674 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed