Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceMAX9673
Obsolete10-Bit, Programmable Gamma Reference Systems with MTP for TFT LCDs
10-Bit Programmable Gamma Reference Systems with External DAC Reference
Overview
- DAC Reference Input
- 12/14/16-Channel Gamma Correction, 10-Bit Resolution
- VCOM Driver
- Integrated MTP Memory
- Programmable VCOM Limits
- 200mA Peak Current on Gamma Channels
- 600mA Peak Current on VCOM Channel
The MAX9672/MAX9673/MAX9674 output 12/14/16 voltage references for gamma correction in TFT LCDs and one voltage reference for VCOM. Each gamma reference voltage has its own 10-bit DAC and buffer to ensure a stable voltage. The VCOM reference voltage has its own 10-bit DAC and an amplifier to ensure a stable voltage when critical levels and patterns are displayed. The MAX9672/MAX9673 MAX9674 feature integrated multiple-time programmable (MTP) memory to store gamma and VCOM values on the chip, eliminating the need for external EEPROM. The MAX9672/MAX9673/MAX9674 support up to 300 write operations to the on-chip nonvolatile memory.
The gamma outputs can drive 200mA peak transient current and settle within 1µs. The VCOM output can provide 600mA peak transient current and also settles within 1µs. The analog supply voltage range extends from 9V to 20V, and the digital supply voltage range extends from 2.7V to 3.6V.
Gamma values and the VCOM value are programmed into registers through the I²C interface.
Applications
- TFT LCDs
Documentation
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX9673 yet. Have something to say?
Start a Discussion on EngineerZone®