Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

MAX9672

PRE-RELEASE

10-Bit, Programmable Gamma Reference Systems with MTP for TFT LCDs

10-Bit Programmable Gamma Reference Systems with External DAC Reference

Viewing:

Overview

  • DAC Reference Input
  • 12/14/16-Channel Gamma Correction, 10-Bit Resolution
  • VCOM Driver
  • Integrated MTP Memory
  • Programmable VCOM Limits
  • 200mA Peak Current on Gamma Channels
  • 600mA Peak Current on VCOM Channel

The MAX9672/MAX9673/MAX9674 output 12/14/16 voltage references for gamma correction in TFT LCDs and one voltage reference for VCOM. Each gamma reference voltage has its own 10-bit DAC and buffer to ensure a stable voltage. The VCOM reference voltage has its own 10-bit DAC and an amplifier to ensure a stable voltage when critical levels and patterns are displayed. The MAX9672/MAX9673 MAX9674 feature integrated multiple-time programmable (MTP) memory to store gamma and VCOM values on the chip, eliminating the need for external EEPROM. The MAX9672/MAX9673/MAX9674 support up to 300 write operations to the on-chip nonvolatile memory.

The gamma outputs can drive 200mA peak transient current and settle within 1µs. The VCOM output can provide 600mA peak transient current and also settles within 1µs. The analog supply voltage range extends from 9V to 20V, and the digital supply voltage range extends from 2.7V to 3.6V.

Gamma values and the VCOM value are programmed into registers through the I²C interface.

Applications

  • TFT LCDs

MAX9672
10-Bit, Programmable Gamma Reference Systems with MTP for TFT LCDs
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9672 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed