MAX96716F
RECOMMENDED FOR NEW DESIGNSDual GMSL2 to CSI-2 Deserializer
- Part Models
- 2
- 1ku List Price
- Starting From $7.01
Overview
- Full-Duplex Capability over a Single Coax or STP Cable
- 3Gbps Forward-Link Rate
- 187.5Mbps Reverse-Link Rate
- Dual Four-Lane D-PHY or Dual Two-Lane C-PHY MIPI CSI-2 v1.3 Output Ports
- Aggregation and Replication Functions
- Support for 16 Virtual Channels
- Supports RAW8/10/12/14/16/20, RGB565/666/888, YUV422 8-/10-Bit, User-Defined and Generic Long-Packet Data Types
- Advanced MIPI D-PHY v1.2 Transmitters
- 80Mbps to 2.5Gbps per Lane
- Polarity Flip and Data-Lane Reassignment
- Advanced MIPI C-PHY v1.0 Transmitters
- 182Mbps to 4.56Gbps per Lane
- ASIL-Relevant Functional-Safety Features
- ASIL-B Compliant
- End-to-End Data Integrity Through CRC in Tunnel Mode
- R-S FEC for Protection of Forward Video and Control-Channel Data
- 16-Bit CRC Protection of Side-Channel Data (I2C, UART, SPI, GPIO) with Retransmission upon Error Detection
- 32-Bit CRC Protection of Video-Line Dat
- Forward-Channel Adaptive Equalization
- Forward- and Reverse-Channel Eye-Opening Monitor for Continuous Link Margin Diagnosis
- I2C/UART, Pass-Through I2C/UART, SPI, GPIO, and Register-Programmable GPIO
- Four Hardware-Programmable Device Addresses
The MAX96716F converts dual GMSL2 serial inputs to MIPI CSI-2. It also transmits and receives control channel data, enabling transmission of forward-path video and bidirectional control data. The GMSL2 link operates at a fixed rate of 3Gbps in the forward direction and 187.5Mbps in the reverse direction.
The GMSL™ inputs operate independently, allowing video with different timing and resolution to be received on each input.
Video data from both inputs can be aggregated for output on a single CSI-2 port or replicated on a second port for redundant processing.
The device and connected serializer are programmed through I2C or UART.
Operation is specified over the automotive temperature range of -40°C to +105°C and the device is AEC-Q100 qualified.
Data may be transmitted over low-cost 50Ω Coax or 100Ω STP cables that meet the GMSL2 channel specification. Contact the factory for the GMSL2 channel specification.
| 3.2mm Ø 50Ω Coax, Foam Dielectric | 2.7mm Ø 50Ω Coax, Solid Dielectric | 100Ω Shielded-Twisted Pair, AWG26 | |
| Attenuation at 3GHz (Typ, Room Temp) | 0.9dB/m | 1.6dB/m | 1.8dB/m |
| Attenuation at 3GHz (Max, Aged, +105°C) | 1.1dB/m | 2.0dB/m | 2.2dB/m |
| GMSL Fwd/Rev Data Rate | Typical Maximum Cable Length at +105°C | ||
| 3Gbps/187.5Mbps | 20m | 10m | 11m |
Applications
- Advanced Driver Assistance Systems (ADAS)
- Satellite LiDAR and RADAR Systems
- 4MP 40fps Forward-Vision Camera (FVC) Systems
- Surround-View Systems (SVS)
- Driver-Monitor Systems (DMS)
- Rear-View Camera (RVC)
- Systems with Multiple Synchronized Cameras
Documentation
Data Sheet 1
User Guide 4
Spec Notice 1
Rarely Asked Question 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX96716FGTM/VY+ | LFCSP | ||
| MAX96716FGTM/VY+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 20, 2024 - 2451 ASSEMBLY |
||
| MAX96716FGTM/VY+ | PRODUCTION | |
| MAX96716FGTM/VY+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.