Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

MAX9666

6/8/10-Channel, 10-Bit, Nonvolatile Programmable Gamma and VCOM Reference Voltages

Integrated Nonvolatile Programmable Gamma and VCOM Reference System for LCDs

Viewing:

Overview

  • 6/8/10 Channels Gamma Correction, 10-Bit Resolution
  • VCOM Driver
  • Integrated Multiple-Time Programmable Memory
  • DAC Reference Input
  • Single-Wire and I²C Programming of VCOM Reference
  • 950mA Peak Transient Current on VCOM Channel

The MAX9665/MAX9666/MAX9667 provide multiple programmable reference voltages for gamma correction in TFT LCDs and a programmable reference voltage for VCOM adjustment. All gamma and VCOM reference voltages have a 10-bit digital-to-analog converter (DAC) and buffer with high peak current. This reduces the recovery time of the output voltage when critical levels and patterns are displayed.

These devices include multiple-time programmable (MTP) memory to store gamma and VCOM codes on the chip, eliminating the need for external EEPROM. The MTP memory supports up to 300 write operations.

The MAX9665/MAX9666/MAX9667 feature an I²C interface to control the programmable reference voltages and a single-wire interface to toggle the VCOM reference voltage up or down.

Applications

  • TFT LCDs

MAX9666
6/8/10-Channel, 10-Bit, Nonvolatile Programmable Gamma and VCOM Reference Voltages
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9666 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed